Login
System reference

Gripper for wheel carriers

Gripper | System solutions | Mobility | Automobile | Drive train for combustion engines

2-Jaw Parallel Grippers with Long Stroke
Series GH6000

  • Direct drive synchronized via gear wheel
  • T-slot guide for maximum forces and moments capacity
more
1. 2-jaw parallel grippers
  • Direct drive synchronized via gear wheel
  • T-slot guide for maximum forces and moments capacity
more
Challenge

Steel parts are being machined in this application example. Precisely feeding different wheel carrier variants into a hydraulic expansion chuck was a special challenge.

Solution

The solution was a pneumatic loading and unloading stroke integrated into the gripper. In addition, an active pressure unit for holding while clamping was used in the device.

Highlights and technical data
  • IP40
  • Pneumatic
  • Gripper jaws are synchronized
  • Gripping force safety device for pressure maintenance
Technical Data
Drive typePNEU
Max. gripping force1200 [N]
Gripping conceptFORM
Gripping safety deviceDRUCKSICHER
Max. stroke60 [mm]
IP classIP40
System weight82 [kg]
Max. workpiece weight30 [kg]
Max. workpiece temperature80 [°C]
Built-in standard components

CONTACT US

Personal data
Message